3500h FB1.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 3500h | 0h | Unsigned8 | - | - | Read only | No |
FB1.SELECT | 3500h | 1h | Signed16 | - | - | Read/Write | No |
FB1.ENCLINES | 3500h | 2h | Unsigned32 | - | - | Read/Write | No |
FB1.POLES | 3500h | 3h | Unsigned16 | - | - | Read/Write | No |
FB1.RESKTR | 3500h | 4h | Unsigned32 | - | - | Read/Write | No |
FB1.RESREFPHASE | 3500h | 5h | Unsigned32 | - | - | Read/Write | No |